- Article no.:
- SZ 2388.280
- Product description
- Quick assembly, no tools required: Press the EMC shielding bracket against the cable shield and clip into the rail. Diameter changes are compensated in full by the spring.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Shielding diameter (min.)
- 15 ‐ 28 mm( 0.59 ‐ 1.1 ˝ )
- Packaging unit
- 10 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.55 kg
- PCF/VE (cradle-to-gate)
- 2 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177318267
- ETIM 9
- EC002020
- ETIM 8
- EC002020
- ECLASS 8.0
- 27141150
- Product description
-
SZ EMC shielding bracket, for cable diameter 15-28 mm