- Article no.:
- TS 8613.860
- Product description
- The standard design of the Rittal TS 8 enclosure 8806.500, in conjunction with the corresponding 100 mm sheet steel base/plinth, fulfills the requirements of Telcordia GR-63-CORE for earthquake zones 1, 2 and 3. This should be used as a benchmark for your own systems, as certification of empty enclosures is not possible. For earthquake zone 4, the TS 8 can be upgraded with an earthquake kit together with a comfort handle and earthquake base/plinth.
- Applications
- Conforms to Bellcore Earthquake Zone 4 requirements
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 side reinforcements, bottom
2 bracing struts each, sides
8 gusset plates
Mounting plate attachment and reinforcement including assembly components
- Suitable for
- Enclosure type: TS 8
Width: = 800 mm
Height: = 2,000 mm
Depth: = 600 mm( Enclosure type: TS 8
Width: = 31.5 ˝
Height: = 78.7 ˝
Depth: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 21.839 kg
- Gross weight
- 22.988 kg
- Customs tariff number
- 94039910
- EAN
- 4028177413580
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Earthquake kit, for WHD: 800x2000x60 mm