- Article number:
- DK 7541.000
- Product description
- Easy to mount on 25 mm DIN hole pattern on distributor or on 482.6 mm (19") punched rails. The supplied ground conductors facilitate star grounding of cable clamp straps on patch panels. The ground terminals are fully adjustable. Rail current carrying capacity approx. 200 A.
- Supply includes
- Ground rail made from E-Cu 57 to DIN EN 12 163, DIN EN 13 601, 15 x 5 mm
null
15 grounding leads 6 mm², L = 500 mm
Assembly components
- Dimensions
- Length: 545 mm( Length: 21.5 ˝ )
- Suitable for
- Enclosure type: VX
VX IT
TS
Height: 800 mm( Enclosure type: VX
VX IT
TS
Height: 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.272 kg
- Gross weight
- 1.472 kg
- Copper weight (kg per piece)
- 0.35
- Customs tariff number
- 74198090
- EAN
- 4028177131798
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
-
DK earth rail, vertical, L: 545 mm, grounding lead: 15x 6 mm², L: 500 mm, conductor terminals: 16x 2.5-16 mm²