- Article no.:
- TS 8610825
- Product description
- Instead of a sheet steel door or rear panel.
- Material
- Frame: Extruded aluminum section
Corner pieces: Die-cast zinc
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Color
- Frame: RAL 7035
Corner pieces: RAL 7035
Viewing window (printed mask on the inside): RAL 9005
- Supply includes
- Glazed door frame with safety glass
Locking rod with double-bit insert
180° hinges (4 pcs)
- Visible area
- Viewing window width: 660 mm
Viewing window height: 2,040 mm( Viewing window width: 26 ˝
Viewing window height: 80.3 ˝ )
- Viewing window height
- 2,040 mm( 80.3 ˝ )
- Mounting tip
- When mounting instead of the rear panel, the lock components are required
- Protection category IP to IEC 60 529
- IP 55
- Suitable for
- Enclosure type: TS
TS IT
VX SE
Width: = 800 mm
Height: = 2,200 mm( Enclosure type: TS
TS IT
VX SE
Width: = 31.5 ˝
Height: = 86.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 19 kg
- Gross weight
- 20 kg
- Customs tariff number
- 76101000
- EAN
- 4028177693876
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
TS Glazed door, for TS, TS IT, SE, for WH: 800x2200 mm