Primer/paint

Article no.: SZ 9095006

Model no.: RAL7035 LIGHT GREY 60 DEGREE .6 OZ BOT

Paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

Article no.:
SZ 9095006
Model no.:
RAL7035 LIGHT GREY 60 DEGREE .6 OZ BOT
Product description
For touching up and repairing powder coated and wet-painted surfaces, air drying.
Color
RAL 7035
Content
177 ml
Delivery form
Touch-up pen
Packaging unit
1 pc(s).
Net weight
0.099 lb
Gross weight
0.183 lb
Customs tariff number
3209100010
UPC-Code
1458
Documentation
Additional information