Drawer for TS

Article no.: TS 8801715

For mouse and keyboard with a maximum width of 500/700 mm. High level of protection, even with the flap open.

Article no.:
TS 8801715
Product description
For mouse and keyboard with a maximum width of 500/700 mm. High level of protection, even with the flap open.
Material
Carbon steel
Color
RAL 7035
Supply includes
Drawer
Flap
Cross member
Fasteners
Mounting tip
Standard double-bit lock insert may be exchanged for 27 mm lock inserts, type A or plastic handles, type B or T handles, type B.
Dimensions
Width: 600 mm
Height: 200 mm
( Width: 23.6 ˝
Height: 7.87 ˝ )
Packaging unit
1 pc(s).
Net weight
16.057 kg
Gross weight
16.902 kg
Customs tariff number
94039910
EAN
4028177258891
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
TS Drawer, for TS, WD: 600x200 mm
Documentation
Info sheet