- Article number:
- FT 2762.000
- Product description
- Can be used as a replacement for door on AE series or can be mounted on any enclosure with sufficient surface area
- Material
- Frame: Aluminum, natural anodized.
Glass panel: Acrylic
- Supply includes
- Plastic handle with lock insert # 3524 E
- Protection category IP to EN 60 529
- IP 54
- Suitable for
- Enclosure type: AE
Width: = 600 mm
Height: = 760 mm( Enclosure type: AE
Width: = 23.6 ˝
Height: = 29.9 ˝ )
- Dimensions
- Width: 597 mm
Height: 757 mm
Depth: 60 mm( Width: 23.5 ˝
Height: 29.8 ˝
Depth: 2.36 ˝ )
- Visible area
- Viewing window width: 537 mm
Viewing window height: 697 mm( Viewing window width: 21.1 ˝
Viewing window height: 27.4 ˝ )
- Build depth for components (max.)
- 56 mm( 2.2 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 4.482 kg
- Gross weight
- 4.682 kg
- Customs tariff number
- 76101000
- EAN
- 4028177032064
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
FT Viewing window, WHD: 597x757x60 mm, for WH: 600x760 mm, aluminum