Operating panel for AE/WM

Article no.: FT 2741000

Mounted on AE enclosures instead of door and on surfaces. Frame structure with internal corner connectors, 3 mm aluminum plate secured from the inside and sealed against the frame.

Article no.:
FT 2741000
Product description
Can be used as a door on AE enclosures or mounted on enclosures with sufficient surface area. Frame structure with internal corner connectors, 3 mm aluminum plate secured from the inside and sealed against the frame.
Material
Aluminum, natural anodized
Supply includes
Aluminum frame
Display panel
Hinges
Brackets
Protection category IP to EN 60 529
IP 54
Note
During installation, the cam lock is required in place of the door
Suitable for
Enclosure type: AE
Width: = 380 mm
Height: = 300 mm
( Enclosure type: AE
Width: = 15 ˝
Height: = 11.8 ˝ )
Dimensions
Width: 377 mm
Height: 297 mm
Depth: 34 mm
( Width: 14.8 ˝
Height: 11.7 ˝
Depth: 1.34 ˝ )
Dimensions of aluminium plate
Width: 323 mm
Height: 243 mm
( Width: 12.7 ˝
Height: 9.57 ˝ )
Area available for population
Width: 307 mm
Height: 227 mm
( Width: 12.1 ˝
Height: 8.94 ˝ )
Packaging unit
1 pc(s).
Net weight
1.843 kg
Gross weight
2.043 kg
Customs tariff number
76169990
EAN
4028177031852
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204
Product description
FT Operating panel, WHD: 377x297x34 mm, for WH: 380x300 mm
Documentation
Instructions