- Article number:
- FT 2744.000
- Product description
- Can be used as a door on AE enclosures or mounted on enclosures with sufficient surface area. Frame structure with internal corner connectors, 3 mm aluminum plate secured from the inside and sealed against the frame.
- Material
- Aluminum, natural anodized
- Supply includes
- Aluminum frame
Display panel
Hinges
Brackets
- Protection category IP to EN 60 529
- IP 54
- Note
- During installation, the cam lock is required in place of the door
- Suitable for
- Enclosure type: AE
Width: = 600 mm
Height: = 380 mm( Enclosure type: AE
Width: = 23.6 ˝
Height: = 15 ˝ )
- Dimensions
- Width: 597 mm
Height: 377 mm
Depth: 34 mm( Width: 23.5 ˝
Height: 14.8 ˝
Depth: 1.34 ˝ )
- Dimensions of aluminium plate
- Width: 543 mm
Height: 323 mm( Width: 21.4 ˝
Height: 12.7 ˝ )
- Area available for population
- Width: 527 mm
Height: 307 mm( Width: 20.7 ˝
Height: 12.1 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 3.131 kg
- Gross weight
- 3.331 kg
- Customs tariff number
- 76169990
- EAN
- 4028177031913
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
FT Operating panel, WHD: 597x377x34 mm, for WH: 600x380 mm