Cam lock for AE/WM

Article no.: FT 2749000

Can be retrofitted to the operating area or enclosure wall of an operating panel for AE.

Article no.:
FT 2749000
Product description
Can be retrofitted to the operating area or housing wall of an operating panel for AE.
Mounting tip
Standard double-bit lock insert may be exchanged for type C 41 mm lock inserts and type C plastic handles
Packaging unit
1 pc(s).
Net weight
0.14 kg
Gross weight
0.17 kg
Customs tariff number
83015000
EAN
4028177031975
ETIM 9
EC000743
ETIM 8
EC000743
ECLASS 8.0
27409218
Product description
FT Cam lock, for operating panel
Documentation
Instructions