- Article no.:
- SZ 2430000
- Material
- Fiberglass-reinforced polyamide
- Color
- RAL 7035
- Supply includes
- with 2 keys
- Lock
- Lock Insert: with cylinder insert, lock no. 3524 E
- Suitable for enclosure type
- AE with cam
- Basic AE with cam
- Wall-mounted housing AE with cam
- Packaging unit
- 1 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.079 kg
- Customs tariff number
- 83015000
- EAN
- 4028177022928
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Cam lock, glassfibre reinforece polyamid, with lock cylinder insert, Lock no. 3524 E