- Article no.:
- SZ 2533000
- Version
- B
- Color
- RAL 9011
- Lock
- Lock Insert: without lock cylinder insert
- Suitable for enclosure type
- EB
- BG with cam
- AE with cam
- Basic AE with cam
- Wall-mounted housing AE with cam
- Packaging unit
- 1 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.038 kg
- Customs tariff number
- 39269097
- EAN
- 4028177026896
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- SZ Plastic handle, version B, without lock cylinder insert
- Documentation
- Info sheet