- Article no.:
- SZ 2575000
- Version
- B
- Material
- Die-cast zinc
- Supply includes
- Seal
with 2 keys
- Lock
- Lock Insert: with cylinder insert, lock no. 3524 E
- Suitable for enclosure type
- EB
- BG with cam
- AE with cam
- Basic AE with cam
- Wall-mounted housing AE with cam
- TP desk unit and top piece
- One-piece console TP console cover
- Packaging unit
- 1 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.109 kg
- Customs tariff number
- 83024110
- EAN
- 4028177028272
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ T handle, version B, with lock cylinder insert, Lock no. 3524 E