Alternate Frame, Magnetic

Article no.: DK 7950150

For individual marking or labeling of the existing network infrastructure. The magnetic surface allows for flexible mounting on any magnet compatible surface.

Article no.:
DK 7950150
Product description
For individual marking or labeling of the existing network infrastructure. The magnetic surface allows for flexible mounting on any magnet compatible surface. Adhesive strips are included for non-magnetic surfaces. The maximum size of the labels is 130 x 50 mm.
Applications
Enclosure labeling
Packaging unit
10 pc(s).
Net weight
0.4 kg
Gross weight
0.42 kg
Customs tariff number
39269097
EAN
4028177551558
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Alternate frame, magnetic