- Article no.:
- TS 7826825
- Product description
- To replace standard roof. Fitted with a sliding bracket at the rear. Rubber clamping profile on both sides to secure cable bundles and wiring harnesses. The symmetrical design of the frame allows for cable entry from the side by rotating the roof plate. The two-piece design allows for easy retro-fitting.
- Material
- Carbon steel
- Color
- RAL 7035
- Suitable for
- Width: 800 mm
Depth: 1,200 mm( Width: 31.5 ˝
Depth: 47.2 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 13.197 kg
- Gross weight
- 13.892 kg
- Customs tariff number
- 94039910
- EAN
- 4028177517813
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
TS Roof plate, WxD:: 800x1200mm, 2-part, For cable entry