- Article number:
- DK 7826.809
- Version
- Two-piece with cable entry
- Product description
- To replace standard roof. 72 mm high roof plate, all-round vent slots, clamping profile for cable entry. The two-piece design with cable entry allows for easy retro-fitting.
- Material
- Carbon steel
- Color
- RAL 7035
- Suitable for
- Enclosure type: TS
TS IT
Width: 800 mm
Depth: 1,000 mm( Enclosure type: TS
TS IT
Width: 31.5 ˝
Depth: 39.4 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 10.7 kg
- Gross weight
- 14.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177345447
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
DK-TS8 Roof plate, WxD: 800x1000 mm, 2-part, For cable entry