- Article number:
- SV 9671.668
- Applications
- For enclosures without roof plate and to replace the standard roof on other TS enclosures.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Textured paint
- Color
- RAL 7035
- Suitable for
- Enclosure type: TS
Width: 600 mm
Depth: 800 mm( Enclosure type: TS
Width: 23.6 ˝
Depth: 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 6.327 kg
- Gross weight
- 6.66 kg
- Customs tariff number
- 73269098
- EAN
- 4028177573635
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182405
- Product description
-
SV Roof plate, WD: 600x800 mm, IP 55, for TS