- Article no.:
- TS 8801775
- Product description
- To blank off the side of a top-mounted module or bayed suite.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Spray-finished, textured paint
- Color
- RAL 7035
- Supply includes
- Assembly components
- Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 3 kg
- Gross weight
- 3.428 kg
- Customs tariff number
- 94039910
- EAN
- 4028177250512
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- TS Side panel, for topmounting module, HD: 200x600 mm