Drip Shield kit

Article no.: WM 9851494

Model no.: DKS24N6

Drip Shield Kit (DSK). Material stainless steel 316L. Installed on wall-mount enclosures, and protects the door from dripping water and settling dust. Suitable for 24" (600 mm) wide WM.

Article no.:
WM 9851494
Model no.:
DKS24N6
Product description
Drip Shield Kit (DSK). Material stainless steel 316L. Installed on wall-mount enclosures, and protects the door from dripping water and settling dust. Suitable for 24" (600 mm) wide WM.
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Ground
Supply includes
Sealing and assembly components
Dimensions
Width: 600 mm
( Width: 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
1.4 lb
Gross weight
1.4 lb
UPC-Code
89878
Documentation
Additional information
Instructions