RiLineX box terminal set for RiLineX NH fuse-switch disconnectors, size 1, 35 – 150 mm²
- Article no.:
- RX 9365542
- To fit Model No.
- 9362.110
- 9362.115
- 9363.110
- 9363.115
- Packs of
- 3 pc(s).
- Net weight
- 0.501 kg
- Gross weight
- 0.504 kg
- PCF per pack (cradle-to-gate)
- 1.25
- Customs tariff number
- 73182900
- ETIM 9
- EC000001
- Product description
- RiLineX box terminal set for RiLineX NH fuse-switch disconnectors, size 1, 35 – 150 mm²