Component shelf, heavy duty VX ESS

Article no.: SV 9692.020

To attach e.g. monobloc batteries.

Article no.:
SV 9692.020
Material
Sheet steel, zinc-plated
Supply includes
Assembly parts
Load capacity static
200 kg
2,000 N
Support area
Width: 509 mm
Depth: 514 mm
To fit
Width: 600 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
7 kg
Gross weight
7.176 kg
PCF per pack (cradle-to-gate)
17.83 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177045798
Product description
VX ESS component shelf, heavy-duty, WxD: 600x600 mm
Documentation
Instructions