- Article number:
- SV 9692.023
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- Load capacity static
- 200 kg
2,000 N
- Support area
- Width: 709 mm
Depth: 714 mm
- To fit
- Width: 800 mm
Depth: 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 12 kg
- Gross weight
- 12.14 kg
- PCF per pack (cradle-to-gate)
- 30.78 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177046016
- Product description
-
VX ESS component shelf, heavy-duty, WxD: 800x800 mm