Lubricant cartridge for Perforex laser centres LC

Article no.: AS 4050.324

Lubricant to replace empty containers on the central lubrication system for drive units in the Perforex laser centre LC.

Article no.:
AS 4050.324
Product description
Lubricant to replace empty containers on the central lubrication system for the drive units in the Perforex laser centre LC.
Contents
380 ml
Note
3 containers are required for complete configuration
Packs of
1 pc(s).
Net weight
0.6 kg
Gross weight
0.66 kg
Customs tariff number
34031910
EAN
4028177922990
ECLASS 8.0
36600890