SE 8 free-standing enclosure system IP 66/NEMA 4

Article number: SE 5830.580

Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Increased protection due to IP 66 / NEMA 4. Time-saving assembly work due to the roll-formed side panels

Eyebolts for VX, TS, VX SE

TS punched section with mounting flange, 23 x 73 mm

Cable entry plates for installation in TS, SE and PC enclosures

Section for cable entry, rear for TS, TP

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

C rails 30/15 to EN 60 715 for VX, TS, VX SE

TS punched sections without mounting flanges, 45 x 88 mm

Door stay for escape routes

Article number:
SE 5830.580
Product description
The system enclosure is based on the TS 8 platform. System accessories for interior installation in the TS 8 design can be used without restrictions.
Material
Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Base: sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure, door and rear panel: dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Base: Dipcoat-primed and powder-coated, textured paint
Colour
RAL 7035
Supply includes
Enclosure, solid top and sides
Door(s)
Door hinged on the right, may be swapped to the left
Mounting plate
Base, solid
Rear panel, detachable
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
Dimensions
Width: 600 mm
Height: 1,800 mm
Depth: 400 mm
Dimensions mounting plate (W x H)
499 mm x 1,696 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4
NEMA 3R
Number of doors
1
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
100.5 kg
Gross weight
103.6 kg
EAN
4028177696723
ECLASS 8.0
27180101
Product description
SE Free-standing enclosure system, WHD: 600x1800x400 mm, Sheet steel, IP 66 / NEMA 4, with mounting plate, single door at the front
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
General technical information
Technical system catalogue