HD attachment for HD large enclosure

Article no.: HD 4000.585

30° sloped attachment to prevent the accumulation of liquids or objects. Gap-free mounting on the HD system enclosure.

Article no.:
HD 4000.585
Design
Roof angled forwards by 30°
Material
Stainless steel 1.4301 (AISI 304)
Supply includes
Assembly parts
Dimensions
Width: 800 mm
Height, front: 40 mm
Height rear: 333 mm
Depth: 500 mm
To fit
Width: = 800 mm
Depth: = 500 mm
Packs of
1 pc(s).
Net weight
12 kg
Gross weight
12.5 kg
Customs tariff number
94032080
EAN
4028177693753
ETIM 9
EC002530
ETIM 8
EC002530
ECLASS 8.0
27182405
Documentation
Instructions
Data sheets
Technical system catalogue