Door, left for AX

Article number: AX 5051.336

Article number:
AX 5051.336
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Width: 600 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
13.85 kg
Gross weight
14 kg
Customs tariff number
94039910
EAN
4028177949195
ETIM 9
EC000261
ECLASS 8.0
27180101