- Article number:
- TS 4595.000
- Product description
- For attaching enclosures with a shallow depth and e.g. heavy components on the door or a built-in swing frame, to a wall at the top.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Packs of
- 4 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.16 kg
- PCF per pack (cradle-to-gate)
- 4.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177103740
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Wall bracket, sheet steel, galvanized