- Article no.:
- SZ 2482570
- Design
- Interface inserts USB A (jack/jack), RJ 45 (jack/jack, Cat. 5e), SUB-D9 (jack/pin)
- Product description
- Interface insert for installation in a mounting frame
- Function principle
- Can be used in a single or double mounting frame.
- Material
- Plastic, PBTP, basic material to UL 94-V0
- Packs of
- 1 pc(s).
- Net weight
- 0.094 kg
- Gross weight
- 0.095 kg
- Customs tariff number
- 85369095
- EAN
- 4028177490840
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Interface flap, modular, interface inserts, USB A, jack/jack, RJ 45, jack/jack Cat 5e, SUB-D9, jack/pin