- Article no.:
- DK 7246100
- Design
- Installation position, centre
- Product description
- For fastening individual 482.6 mm (19") components, or as an additional mounting facility at the rear of the enclosure. The mounting level in the adaptor angle can be adjusted in 25 mm increments by up to 100 mm in the depth, leaving sufficient space for baying where patch panels or splicing boxes are used. Attachment is on the inner mounting level of the frame section or a suitable chassis in the enclosure depth.
- Material
- Sheet steel
- Colour
- RAL 7035
- Units
- 3 U
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Packs of
- 2 pc(s).
- Net weight
- 1.14 kg
- Gross weight
- 1.304 kg
- PCF per pack (cradle-to-gate)
- 5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177186798
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK Adaptor kit, 3 U, For W: 800 mm
- Documentation
- Info sheet
3 U 482.6 mm (19") adaptor, RAL 7035 in centre
Mounting position: 482.6 mm (19"), centred
Dimensions (W x H): 129 mm x 135 mm
Material: Sheet steel, spray finished in RAL 7035
Mounting position: 482.6 mm (19"), centred
Dimensions (W x H): 129 mm x 135 mm
Material: Sheet steel, spray finished in RAL 7035