- Article no.:
- DK 7246010
- Product description
- With this adaptor, 482.6 mm (19˝) assemblies may be fastened to metric (535 mm) mounting angles, or combined systems may be configured.
- Material
- Extruded aluminium section
- Dimensions
- Height: 2 SU
- Units
- 1 U
- Packs of
- 2 pc(s).
- Net weight
- 0.02 kg
- Gross weight
- 0.02 kg
- Customs tariff number
- 83024900
- EAN
- 4028177401884
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK Adaptor, metric to imperial 21"/19", 1 U, 2 SU, For metric mounting angles: 535 mm
Metric / 482.6 mm (19") adaptor, 2 SU for 1
Material: Extruded aluminium section
Material: Extruded aluminium section