- Article no.:
- IT 5302201
- Product description
- For targeted air infeed from the front zone into the 482.6 mm (19") level.
- Benefits
- Vented surface area approx. 85 % perforated
- Applications
- Targeted routing of cold air from the raised floor via the front to the rear for cooling separate components
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19"
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.234 kg
- Gross weight
- 0.237 kg
- Customs tariff number
- 94039910
- EAN
- 4028177952898
- ETIM 9
- EC000331
- ECLASS 8.0
- 27189272
- Product description
-
Ventilation panel, 482.6 mm (19"), 1 U, sheet steel, RAL 9005