- Article number:
- DK 7824.362
- Product description
- With 130° hinges and locking rod, including comfort handle for profile half-cylinders with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced. The extensive door perforations additionally support climate control of the installed equipment. Perforated surface with air inlet openings > 78%.
- Material
- Sheet steel
- Supply includes
- Assembly parts
- IP protection category to IEC 60 529
- IP 20
- To fit
- Enclosure type: DK-TS
Width: 600 mm
Height: 2,200 mm - Packs of
- 1 pc(s).
- Net weight
- 24.7 kg
- Gross weight
- 25.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177302792
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
TS vertically divided vented sheet steel door
Vertically divided 1.5 mm sheet steel door with
extensive door perforations and vertical locking rod
fitted in the centre, comfort handle with 3524 E
security lock fitted as standard item, ensures optimum
ventilation as well as an access protected design. A
semi-cylinder can also be fitted (40/45 mm) as per DIN
18254.
135° door opening angle. The reduced swivelling radius
of the single doors reduces the clearance between the
separate enclosure suites and is ideally suited for
restricted installation sites.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 600 mm H: 2200 mm
Vertically divided 1.5 mm sheet steel door with
extensive door perforations and vertical locking rod
fitted in the centre, comfort handle with 3524 E
security lock fitted as standard item, ensures optimum
ventilation as well as an access protected design. A
semi-cylinder can also be fitted (40/45 mm) as per DIN
18254.
135° door opening angle. The reduced swivelling radius
of the single doors reduces the clearance between the
separate enclosure suites and is ideally suited for
restricted installation sites.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 600 mm H: 2200 mm