- Article no.:
- HD 2304.010
- Product description
- Hygienic Design variant for easy, safe cleaning.
- Applications
- May be integrated into customised applications, e.g. covers of machine panels.
- Material
- Stainless steel 1.4404 (AISI 316L)
Fastener lug, lock nut: Steel, zinc-plated
- Note
- Replacement lock parts for our Hygienic Design compact enclosures can be found on the relevant product page.
- To fit
- Enclosure type: AE stainless steel
- Packs of
- 1 pc(s).
- Net weight
- 0.097 kg
- Gross weight
- 0.099 kg
- Customs tariff number
- 83016000
- EAN
- 4028177597815
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
HD Cam lock, stainless steel, 1.4404