Base configuration rail for AX

Article no.: AX 2394.100

Rail for flexible interior configuration of AX compact enclosures in combination with the new AX rail for interior installation. For mounting e.g. VX punched section with mounting flange 23 x 64 mm, LED system lights, VX cable clamp rails and support rails.

Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Support strip for VX, TS, VX SE, TP, AX

Door stay for AX

Door-operated switch for LED system light

LED system light

Cable clamp rail Right-angle section for VX, TS, VX SE, PC, base/plinth system VX

Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX

Article no.:
AX 2394.100
Product description
For mounting in the enclosure depth, on the existing threaded bolts, no machining required. System punchings on 2 sides. Creates additional installation options.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
99 mm
Installation options
For installation in AX sheet steel, only in conjunction with rail for interior installation AX
To fit
Enclosure type: AX
Packs of
4 pc(s).
Net weight
0.4 kg
Gross weight
0.451 kg
PCF per pack (cradle-to-gate)
1.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177965737
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189234
Product description
AX base configuration rail
Documentation
Instructions