- Article no.:
- SZ 2426.500
- Product description
- To protect against deposits on the upper edge of the door and between the enclosure and the door/cover. Cut the dust guard trim to length according to the enclosure width. Drill the enclosure and fit the dust guard trim using the adhesive strips and screws.
- Material
- Plastic, resistant to UV
- Colour
- Similar to RAL 7024
- Supply includes
- Assembly parts
- Dimensions
- Length: 1,200 mm
- To fit
- Enclosure type: AX
KX
AE
KL
EB
BG
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.7 kg
- Customs tariff number
- 39269097
- EAN
- 4028177319318
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Dust guard trim, for AE, CM, EB, KL and BG, L: 1200 mm