Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

Article no.: PS 4612.000

To compensate for height differences with floor irregularities. Mounting thread M12. Optionally with hex socket for adjustment from the inside of the enclosure.

Article no.:
PS 4612.000
Design
without hex socket
Benefits
To compensate for height differences with floor irregularities
Material
Sheet steel
Assembly instruction
A base/plinth adaptor is required for mounting on the VX base/plinth
Max. load capacity (static) per component
3,000 N
Dimensions
Thread: M12 x 40
To fit
Enclosure type: VX
TS
TS IT
VX SE
PC
IW
Blue e+ chillers
TX CableNet
Levelling range
18 ‐ 43 mm
Packs of
4 pc(s).
Net weight
0.212 kg
Gross weight
0.229 kg
Customs tariff number
83024900
EAN
4028177105492
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
PS Levelling feet, for TS, TS IT, SE, PC, IW, Blue e+ chillers, TX CableNet, adjustment height 18-43 mm, with M12 thread
Documentation
Info sheet
Load brochure
Data sheets
Technical details
Levelling feet 18-43 mm high
for TS, TS IT, SE, PC, IW, Chiller Blue e+, TX CableNet
adjustment height 18-43 mm,
assembly thread M12