- Article no.:
- SZ 4946000
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Length
- 955 mm
- Installation options
- On the inner mounting level of the VX enclosure section
- On the vertical TS, VX SE enclosure section via snap-on nuts TS 8800.808 or adaptor rails for VX compatibility
- On the horizontal VX SE enclosure section in the width, top and bottom
- On the horizontal VX SE enclosure section in the depth at the bottom (without mounting plate) and at the top via snap-on nuts 8800.808.
- On the horizontal TS enclosure section
- In the width or depth of the 3-part AX. Depending on the installation situation, the bar will need to be shortened to the required size.
- VX base/plinth installation options
- In base/plinth width 1000 mm on the base/plinth trim panels, in conjunction with holder/spacer
- AX base/plinth installation options
- In base/plinth width 1000 mm, in conjunction with metal multi-tooth screws
- To fit
- Enclosure type: VX
TS
AX wall-mounted enclosure, 3-part
To fit width/depth: 1,000 mm
- To fit
- Base/plinth system AX
- Base/plinth system VX
- Packs of
- 6 pc(s).
- Net weight
- 3.54 kg
- Gross weight
- 4.14 kg
- PCF per pack (cradle-to-gate)
- 15.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177114630
- ETIM 9
- EC000386
- ETIM 8
- EC000386
- ECLASS 8.0
- 27400602
- Product description
-
SZ C rail 30/15 to EN 60 715, for TS, SE, for W/D: 1000 mm, L: 955 mm