- Article no.:
- DK 5502.205
- Product description
- For horizontal management of the patch cables, with 5 cable shunting rings.
- Material
- Panel: Sheet steel
Ring: Steel
- Surface finish
- Panel: Spray-finished
Ring: Zinc-plated
- Colour
- RAL 9005
- Note
- The sizes given are external dimensions.
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Ring dimensions
- Ring depth: 55 mm
Ring height: 43 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.57 kg
- Gross weight
- 0.599 kg
- PCF per pack (cradle-to-gate)
- 2.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177679320
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
DK Cable management panel, 1 U, with steel rings