- Article no.:
- IW 6902.960
- Product description
- For direct mounting on the vertical TS enclosure section.
- Applications
- On the vertical TS, VX SE enclosure section
- Material
- Sheet steel
- Colour
- RAL 7015
- Supply includes
- 2 telescopic slides
- Load capacity
- 30 kg surface load, static
- Note
- For enclosures without mounting plate
- Note on Model No.
- May also be installed in 800 mm deep enclosures based on TS (pull-out rear attachment).
- Support area
- Width: 465 mm
Depth: 545 mm
- To fit
- Enclosure type: TS
PC
IW
Width: = 600 mm
Depth: = 600 mm
= 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 6.854 kg
- Gross weight
- 7.215 kg
- PCF per pack (cradle-to-gate)
- 29.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177289864
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
IW Component shelf, pull-out, for TS, SE, PC, IW, for enclosure depth 600 mm