Reader units for controlled door opening using transponders.
- Article no.:
- IT 7030230
- Design
- Transponder reader
- Product description
- CMC III transponder reader, for releasing rack or room doors, connecting to CMC III processing unit via CMC III CAN bus access, and release via transponder card.
- Benefits
- Fast connection and automatic detection via plug & play
- Status display via integral LED
- Applications
- For mounting on enclosure doors or next to a room door.
- Function principle
- The door is released after authentication by the user.
- Access rights can be set via the software of the CMC III Processing Unit or the IoT interface
- Power is supplied via connection to the CMC III CAN-Bus Unit Access.
- Material
- Plastic
- Colour
- Enclosure: RAL 7035
Front: RAL 9005 - Supply includes
- Transponder reader
Connection cable
Operating manual
Compensating panel for TS 8 glazed door design
Assembly parts
3 transponder cards - Length of connection cable
- 3 m
- No. of participants per IoT interface (max.)
- 16
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 16
- Note
- Max. 5 participants per PU for power supply via PoE
- Transponder tags
- ISO 15693 - Mifare 1K
- ISO 15693 - Mifare 4K
- ISO 15693 - I-Code SL2
- ISO15693 - Tag-it
- Dimensions
- Width: 50 mm
Height: 190 mm
Depth: 25 mm - Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.296 kg
- Customs tariff number
- 85311095
- EAN
- 4028177659582
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III Transponder reader, For release of rack or room doors, For connection to CMC III Processing Unit via CMC III CAN bus access, Status display via integral LED, Authentication via transponder card
- Documentation
- Instructions
- Quick guide
- Data sheets
- Graphics
7030.230
CMC III transponder reader
Packs of 1
Compact plastic housing in RAL 7035. Front foil in black. The
transponder reader is suitable for mounting on enclosure doors or next
to a room door. For the operation of the reader unit it has to be
connected to via the CMC III CAN bus access 7030.200 the CMC III
Processing Unit.
The reader unit is detected automatically by the CMC III system, the
Processing Unit. With integrated LED for status display. It is used to
release doors. When a transponder card is held contact-free in front of
the reader, the authorisation (UID of the card) is checked in the
Processing Unit and the corresponding door release is initiated. The
authorised transponder codes can be set via the software for the CMC III
Processing Unit. The power supply is ensured by connection to the CMC
III CAN bus access.
Technical specifications:
Technology: Transponder 13.56 MHz
The following tags can be read:
ISO 14443A Mifare 1K, Mifare 4K, Mifare Ultralight, Mifare DESFire,
SLE66R35
ISO 14443B AT88RF020, SR176, SRIX512, SRIX4K
ISO 15693 I-Code SL2, Tag-it HF-I, SRF55VxxP, LRI512, EM4135,
TempSense (KSW), Tag-it HF, I-Code SL1, SR176 (²), SLE55Rxx (²,3),
SLE66CL160S.
ISO 18000-3
Frequency: 13.56 MHz
Connection cable: 3 m
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 50 x 190 x 25 mm
Included in the pack: Reader unit with 3 m connection cable, 3
transponder cards, quick reference guide, TS 8 glazed door compensating
panel and assembly parts
CMC III transponder reader
Packs of 1
Compact plastic housing in RAL 7035. Front foil in black. The
transponder reader is suitable for mounting on enclosure doors or next
to a room door. For the operation of the reader unit it has to be
connected to via the CMC III CAN bus access 7030.200 the CMC III
Processing Unit.
The reader unit is detected automatically by the CMC III system, the
Processing Unit. With integrated LED for status display. It is used to
release doors. When a transponder card is held contact-free in front of
the reader, the authorisation (UID of the card) is checked in the
Processing Unit and the corresponding door release is initiated. The
authorised transponder codes can be set via the software for the CMC III
Processing Unit. The power supply is ensured by connection to the CMC
III CAN bus access.
Technical specifications:
Technology: Transponder 13.56 MHz
The following tags can be read:
ISO 14443A Mifare 1K, Mifare 4K, Mifare Ultralight, Mifare DESFire,
SLE66R35
ISO 14443B AT88RF020, SR176, SRIX512, SRIX4K
ISO 15693 I-Code SL2, Tag-it HF-I, SRF55VxxP, LRI512, EM4135,
TempSense (KSW), Tag-it HF, I-Code SL1, SR176 (²), SLE55Rxx (²,3),
SLE66CL160S.
ISO 18000-3
Frequency: 13.56 MHz
Connection cable: 3 m
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 50 x 190 x 25 mm
Included in the pack: Reader unit with 3 m connection cable, 3
transponder cards, quick reference guide, TS 8 glazed door compensating
panel and assembly parts