Mounting angles, 482.6 mm (19") for FlatBox

Article no.: DK 7507715

L-shaped bracket as 2nd attachment level

Article no.:
DK 7507715
Product description
L-shaped bracket as 2nd attachment level
Material
Sheet steel, spray-finished
Colour
RAL 7035
Supply includes
Assembly parts for fast, tool-free assembly
Units
15 U
Note
The 2nd attachment level should always be ordered in the same height as the basic enclosure
Partial configuration is not possible
Packs of
2 pc(s).
Net weight
1.45 kg
Gross weight
1.46 kg
PCF per pack (cradle-to-gate)
5.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177551527
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Mounting angles, 482.6 mm (19"), 15 U, For FlatBox
Documentation
Info sheet
Mounting angles for 482.6 mm (19") components
15 U
As second rear mounting level in the Rittal FlatBox
enclosure system. The rear mounting angles are always
to be installed at enclosure height, partial
installation is not possible.
Material: Sheet steel, spray finished in RAL 7035
1 pack of 2