Adaptor for L-shaped mounting angles for TS

Article no.: DK 7827300

For TS network enclosures, for mounting component shelves and slide rails on L-shaped mounting angles.

Article no.:
DK 7827300
Product description
For mounting component shelves and slide rails on L-shaped mounting angles.
Material
Sheet steel
Supply includes
Assembly parts
Packs of
4 pc(s).
Net weight
0.652 kg
Gross weight
0.755 kg
Customs tariff number
83024900
EAN
4028177235007
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Adaptor for L-shaped mounting angles, L-shaped mounting angle, For TS
DK-TS L-shaped mounting angle adaptor

Material: Sheet steel, zinc-plated, passivated