- Article no.:
- DK 7859.000
- Design
- All-insulated, with internal fuse (T2A)
- Product description
- For optimum illumination of a network enclosure.
- Benefits
- Manual or automatic switching via door contact switch is supported
- Optimum illumination of the entire enclosure
- Plug & play quick assembly
- Optionally with clip, screw and magnetic attachment
- Ready to use immediately, thanks to plug-in connection cable
- Attachment with no loss of U in the rack.
- Material
- Light body: Extruded aluminium
Light cover: Polycarbonate
Light ends: PC-ABS
- Colour
- Enclosure: RAL 7016
- Supply includes
- IT LED system light
Mounting kit magnet
Assembly screws
- Connection options
- Power supply via connectors
- Door-operated switch
- Protection class
- II (all-insulated)
- Switch (type)
- Integral on/off/door-operated switch
- Light – installation type
- Screw-fastening
- Clip attachment
- Magnetic attachment
- Installation options
- Screw-fasten or clip directly onto the VX IT/VX SE section
- TE 8000, IT enclosure: with magnet mounting kit
- AX, TP: with magnet mounting kit
- AX: with rail for interior installation
- For operation with Europlug to CEE 7/16 and IEC 320 connector
- Luminous flux
- 600 lm
- Light colour
- 4000 K (neutral white)
- Note
- The plug-in connection cables should only be used with the IT LED system light.
- Cascading of multiple IT LED system lights is not possible.
- Dimensions
- Width: 337 mm
Height: 55 mm
Depth: 23 mm
- Operating temperature range
- -20 °C...55 °C
- Rated operating voltage
- null
- IP protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Net weight
- 0.38 kg
- Gross weight
- 0.401 kg
- Customs tariff number
- 94054990
- EAN
- 4028177817937
- ETIM 9
- EC000321
- ECLASS 8.0
- 27189241
- Product description
-
DK IT-LED system light, 600lm, For frame mounting