Cable route for TX CableNet

Article no.: DK 7888320

For rear, side attachment of a cable tray to mounting frames inside rack systems TX, allows vertical cable management independently of the enclosure frame.

Article no.:
DK 7888320
Product description
For vertical cable routing and strain relief.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Assembly parts
To fit
Enclosure type: TX CableNet
Height: = 2,000 mm
Packs of
1 pc(s).
Net weight
7 kg
Gross weight
8.1 kg
PCF per pack (cradle-to-gate)
38.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177964266
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
Cable tray for TX CableNet, H: 2000 mm, W: 308 mm, for vertical cable routing and strain relief, integral multi-function perforation for attachment of cable ties SZ 2597000 or nylon tape holders DK 5502155.
Documentation
Instructions