Punched section with mounting flange, 23 x 89 mm, stainless steel for VX, VX SE

Article number: VX 8100.732

For variable, individual interior installation of the enclosure frame on the inner mounting level.

Article number:
VX 8100.732
Product description
For variable, individual interior installation of the enclosure frame on the inner mounting level.
Benefits
Simply locate into the system punchings and screw-fasten
System punchings on all four sides
With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
Material
Stainless steel 1.4301 (AISI 304)
Supply includes
Assembly parts
Installation options
In VX on the inner mounting level, on the VX enclosure section
In VX SE, on the enclosure section in conjunction with VX adaptor rail
On identical punched sections with mounting flanges
To fit
Enclosure type: VX
VX SE
To fit width/depth: 600 mm
Packs of
2 pc(s).
Net weight
1.3 kg
Gross weight
1.56 kg
Customs tariff number
73269098
EAN
4028177924611
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 23 x 89 mm, for W/D: 600 mm, stainless steel
Documentation
Instructions
Load brochure