Punched section with mounting flange, 18 x 64 mm for VX

Article no.: VX 8617040

For variable, individual interior installation of the enclosure frame on the outer mounting level.

Article no.:
VX 8617040
Product description
For variable, individual interior installation of the enclosure frame on the outer mounting level.
Benefits
Simply locate into the system punchings from the outside and screw-fasten
System punchings on all four sides
With pre-bayed enclosures, the punched sections with mounting flanges may also be fitted from the inside of the enclosure
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
On the outer mounting level, on the enclosure section
On the outer mounting level, between two punched sections with mounting flanges 23 x 64 mm
To fit
Enclosure type: VX
Width/depth: 800 mm
Packs of
4 pc(s).
Net weight
3.32 kg
Gross weight
3.56 kg
PCF per pack (cradle-to-gate)
16.66
Customs tariff number
73269098
EAN
4028177829077
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 18 x 64 mm, for outer mounting level
Declarations
PCF-declaration
Documentation
Instructions
Load brochure