- Article no.:
- SZ 8800120
- Product description
- Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.
- Benefits
- Particularly well-suited to cables with different cross-sections
- Thanks to the enclosure symmetry, where dimensions permit, cable entry plates may also be inserted in the enclosure depth, right and left, analogous to the gland plates
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Number of cut-outs
- 6
- To fit
- Enclosure type: TS: = 1,200 mm
Enclosure type: SE
- Packs of
- 4 pc(s).
- Net weight
- 1.976 kg
- Gross weight
- 2.174 kg
- Customs tariff number
- 73269098
- EAN
- 4028177212497
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Cable entry plate, for TS, SE and PC enclosures, for W: 1200 mm