Quick-fit baying clamp, three-piece for TS/TS

Article no.: TS 8800590

Simply locate the quick-fit baying clamp, connect with the lock plate, and secure.

Article no.:
TS 8800590
Product description
Simply locate, connect with the lock plate, and secure.
Material
Sheet steel
Surface finish
Zinc-plated
To fit
Enclosure type: TS 8
Packs of
6 pc(s).
Net weight
0.876 kg
Gross weight
1.074 kg
Customs tariff number
83024900
EAN
4028177299931
ETIM 9
EC002622
ECLASS 8.0
27142423
Product description
TS Quick-fit baying clamp, three-piece, for TS/TS
Documentation
Info sheet