Conversion tool

Free-standing enclosures SE 8 to VX SE

The conversion tool allows quick, easy recoding of SE 8 items to the new VX SE items.

Model No. SE 8 Designation SE 8 Model No. VX SE Designation VX SE

5830.500

SE 8, WHD 600x1800x400 mm, WH mounting plate 499x1696 mm, rear panel, one-piece

5830.600

VX SE free-standing enclosure, WHD: 600x1800x400 mm, sheet steel, with mounting plate, single door at the front

5831.500

SE 8, WHD 800x1800x400 mm, WH mounting plate 699x1696 mm, rear panel, one-piece

5831.600

VX SE free-standing enclosure, WHD: 800x1800x400 mm, sheet steel, with mounting plate, single door at the front

5832.500

SE 8, WHD 800x2000x400 mm, WH mounting plate 699x1896 mm, rear panel, one-piece

5832.600

VX SE free-standing enclosure, WHD: 800x2000x400 mm, sheet steel, with mounting plate, single door at the front

5833.500

SE 8, WHD 800x2000x500 mm, WH mounting plate 699x1896 mm, rear panel, one-piece

5833.600

VX SE free-standing enclosure, WHD: 800x2000x500 mm, sheet steel, with mounting plate, single door at the front

5834.500

SE 8, WHD 800x2000x600 mm, WH mounting plate 699x1896 mm, rear panel, one-piece

5834.600

VX SE free-standing enclosure, WHD: 800x2000x600 mm, sheet steel, with mounting plate, single door at the front

5840.500

SE 8, WHD 1000x1800x400 mm, WH mounting plate 899x1696 mm, rear panel, one-piece

5840.600

VX SE free-standing enclosure, WHD: 1000x1800x400 mm, sheet steel, with mounting plate, two doors at the front

5841.500

SE 8, WHD 1200x1800x400 mm, WH mounting plate 1099x1696 mm, rear panel, one-piece

5841.600

VX SE free-standing enclosure, WHD: 1200x1800x400 mm, sheet steel, with mounting plate, two doors at the front

5842.500

SE 8, WHD 1600x1800x400 mm, WH mounting plate 1499x1696 mm, rear panel, two-piece

5842.600

VX SE free-standing enclosure, WHD: 1600x1800x400 mm, sheet steel, with mounting plate, two doors at the front

5843.500

SE 8, WHD 1200x2000x400 mm, WH mounting plate 1099x1896 mm, rear panel, one-piece

5843.600

VX SE free-standing enclosure, WHD: 1200x2000x400 mm, sheet steel, with mounting plate, two doors at the front

5844.500

SE 8, WHD 1200x2000x500 mm, WH mounting plate 1099x1896 mm, rear panel, one-piece

5844.600

VX SE free-standing enclosure, WHD: 1200x2000x500 mm, sheet steel, with mounting plate, two doors at the front

5845.500

SE 8, WHD 1200x2000x600 mm, WH mounting plate 1099x1896 mm, rear panel, one-piece

5845.600

VX SE free-standing enclosure, WHD: 1200x2000x600 mm, sheet steel, with mounting plate, two doors at the front

5846.500

SE 8, WHD 1800x2000x500 mm, WH mounting plate 1699x1896 mm, rear panel, one-piece

5846.600

VX SE free-standing enclosure, WHD: 1800x2000x500 mm, sheet steel, with mounting plate, two doors at the front

5850.500

SE free-standing enclosure, WHD: 600x1600x400 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5850.600

VX SE free-standing enclosure, WHD: 600x1600x400 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5851.500

SE 8, stainless steel, WHD 600x1800x500 mm, WH mounting plate 499x1696 mm, single-door

5851.600

VX SE free-standing enclosure, WHD: 600x1800x500 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5852.500

SE free-standing enclosure, WHD: 800x1800x500 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5852.600

VX SE free-standing enclosure, WHD: 800x1800x500 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5853.500

SE free-standing enclosure, WHD: 800x2000x600 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5853.600

VX SE free-standing enclosure, WHD: 800x2000x600 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5854.500

SE 8, stainless steel, WHD 1000x1800x400 mm, WH mounting plate 899x1696mm, single-door

5854.600

VX SE free-standing enclosure, WHD: 1000x1800x400 mm, stainless steel, 1.4301, with mounting plate, single door at the front

5855.500

SE free-standing enclosure, WHD: 1200x2000x500 mm, stainless steel, 1.4301, with mounting plate, two doors at the front

5855.600

VX SE free-standing enclosure, WHD: 1200x2000x500 mm, stainless steel, 1.4301, with mounting plate, two doors at the front

5830.580

SE 8, IP 66/ NEMA 4, WHD 600x1800x400 mm, single-door

5830.680

VX SE free-standing enclosure, WHD: 600x1800x400 mm, sheet steel, IP66 / NEMA 4, with mounting plate, single door at the front

5831.580

SE free-standing enclosure, WHD: 800x1800x400 mm, Stahlblech, IP66 / NEMA 4, with mounting plate, single door at the front

5831.680

VX SE free-standing enclosure, WHD: 800x1800x400 mm, sheet steel, IP66 / NEMA 4, with mounting plate, single door at the front

5834.580

SE 8, IP 66/ NEMA 4X, WHD 800x2000x600 mm

5834.680

VX SE free-standing enclosure, WHD: 800x2000x600 mm, sheet steel, IP66 / NEMA 4, with mounting plate, single door at the front

5850.580

SE free-standing enclosure, WHD: 600x1600x400 mm, stainless steel, 1.4301, IP 66 / NEMA 4X, with mounting plate, single door at the front

5850.680

VX SE free-standing enclosure, WHD: 600x1600x400 mm, stainless steel, 1.4301, IP 66 / NEMA 4X, with mounting plate, single door at the front

5852.580

SE free-standing enclosure, WHD: 800x1800x500 mm, stainless steel, 1.4301, IP 66 / NEMA 4X, with mounting plate, single door at the front

5852.680

VX SE free-standing enclosure, WHD: 800x1800x500 mm, stainless steel, 1.4301, IP 66 / NEMA 4X, with mounting plate, single door at the front

5853.580

SE 8, IP 66/ NEMA 4X, WHD 800x2000x600 mm

5853.680

VX SE free-standing enclosure, WHD: 800x2000x600 mm, stainless steel, 1.4301, IP 66 / NEMA 4X, with mounting plate, single door at the front

All SE 8 free-standing enclosures will be discontinued after 31.03.2021.

These proposals for converting from SE 8 to VX SE are recommendations only.
Please check whether the recommendation is suitable for your particular case.

Előnyök az ügyfél számára

Használja ki a VX SE előnyeit a saját alkalmazásához

Gyakran a szabadonálló telepítésekhez is sorolható szekrényeket használnak. A következő nagyobb méretű kompakt szekrény iránti érdeklődés esetén is gyakran a sorolható szekrényekre esik a választás. Mostanáig kevéssé voltak ismertek a VX SE...

Rugalmas gyártás

A VX SE szabadonálló rendszerszekrények gyártása közvetlenül a Rittal üzemben történhet.

Használja a létrehozott adatokat a saját tervezéséből, és rendelje a szekrényeket kivágásokkal, pl. hűtőberendezések, szűrőbetétes ventilátorok és kábelbevezető lemezek számára. Így megnövelheti a gyártási folyamatai hatékonyságát.

Alkalmazások

A VX SE szabadonálló rendszerszekrény pontosan olyan, mint ügyfeleink: sokoldalú!

Make the most of the many benefits offered by the VX SE for your projects in different sectors and take advantage of high protection categories, a wide range of sizes up to 1800 mm wide, from 1200 mm high and 300 mm deep, different material options,...