Winkelwagen

Lessenaaronderdelen

    Lessenaaronderdelen
    Lessenaaronderdelen

    ***New*** TopConsole pedestals, four widths and two different depths provide the basis for every TopConsole solution. The AX lock plate ensures a uniform appearance, and two-part gland plates are included with the supply for simple cable routing.
Bestelnr. Breedte Hoogte Diepte
TP 6701.600 800 mm 675 mm 400 mm
TP 6702.600 1200 mm 675 mm 400 mm
TP 6703.600 1600 mm 675 mm 400 mm
TP 6706.600 1200 mm 675 mm 500 mm
TP 6700.600 600 mm 675 mm 400 mm
TP 6707.600 1600 mm 675 mm 500 mm
TP 6704.600 600 mm 675 mm 500 mm
TP 6705.600 800 mm 675 mm 500 mm
+
[X] Sluiten

Required